??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-212-E5-E-S27
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-212-E5-E-S27
VERF
Availability
no more available
BC
Order code
BES0290
TC
Artikelbezeichnung
BES 516-212-E5-E-S27
PX
Product view
40539_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M18x1
W
Gewicht
0.054 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 70.5 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 5 mm, Switching output = normally closed (NC), Switching frequency = 400 Hz, Housing material = Brass, nickel-plated, Material sensing surface = PA 12, Connection = Connector, M12x1-Male, Operating voltage Ub = 20...250 VDC/20...250 VAC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.